DP83825I Smallest form factor (3-mm by 3-mm), low-power 10/100-Mbps Ethernet PHY transceiver with 50-MHz c | TI.com

DP83825I
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Smallest form factor (3-mm by 3-mm), low-power 10/100-Mbps Ethernet PHY transceiver with 50-MHz c

 

Description

The DP83825I is an ultra small form factor, very low power Ethernet Physical Layer transceiver with integrated PMD sublayers to support 10BASE-Te, 100BASE-TX Ethernet protocols. It supports up to 150 meters reach over CAT5e cable. The DP83825I interfaces directly to twisted pair media via an external transformer. It interfaces to the MAC layer through Reduced MII (RMII) both in Master and Slave mode. It provide 50-MHz output clock in RMII Master Mode. This clock is synchronized to MDI derived clock to reduce the jitter in the system.

The DP83825I also supports Energy Efficient Ethernet, Wake-on-LAN and MAC isolation to further lower the system power consumption. Energy Efficient Mode can be enabled through register configuration for legacy MACs not supporting EEE signaling over MAC. DP83825I can operate in un-managed repeater mode. In this mode, DP83825I works as a repeater without register configuration. The DP83825I offers integrated cable diagnostic tools, built-in self-test and loopback capabilities for ease of development and debug.

Features

  • Ultra Small Form Factor 10/100 Mbps PHY : QFN 3 mm × 3 mm, 24 pin
  • Cable reach > 150 meters
  • Very low power consumption < 127 mW
  • Small system solution : integrated MDI and MAC termination resistors
  • Programmable energy saving modes
    • Active sleep
    • Deep power-down
    • Energy Efficient Ethernet (EEE) IEEE 802.3az
    • EEE support for legacy MAC
    • Wake-on-LAN (WoL)
  • Voltage mode line driver
  • MAC interface : RMII (master and slave mode)
  • Single 3.3 V power supply
  • I/O voltages: 1.8 V and 3.3 V
  • Repeater : RMII back-to-back mode in unmanaged mode
  • MDC/MDIO Interface for configuration and status
  • Fast link drop modes
  • Diagnostics features
    • TDR-based cable diagnostics for open, short
    • Built-in packet generator
    • Multiple loopbacks
  • Programmable Hardware interrupt pin
  • Operating temperature range: –40°C to 85°C
  • Compliant to IEEE 802.3 100BASE-TX and 10BASE-Te specification

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Ethernet PHYs Email Download to Excel
Part number Order Port count Datarate (Mbps) Interface Supply voltage (Volt) IO supply (Typ) (V) Cable length (m) JTAG1149.1 Features Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
DP83825I Order now Single     10/100     RMII (Master and Slave Mode)     3.3     1.8
3.3    
150     No     Single supply
Low Power
WoL
EEE
Cable diagnostics    
Catalog     -40 to 85     WQFN | 24     24WQFN: 9 mm2: 3 x 3 (WQFN | 24)    
DP83822H Order now Single     10/100     MII
RMII
RGMII    
3.3 or 1.8     1.8
2.5
3.3    
150     No     Single supply
WoL
EEE
Cable diagnostics
50-MHz clock out    
Catalog     -40 to 125     VQFN | 32     32VQFN: 25 mm2: 5 x 5 (VQFN | 32)    
DP83822I Order now Single     10/100     MII
RMII
RGMII    
3.3 or 1.8     1.8
2.5
3.3    
150     No     Single supply
WoL
EEE
Cable diagnostics
50-MHz clock out    
Catalog     -40 to 85     VQFN | 32     32VQFN: 25 mm2: 5 x 5 (VQFN | 32)    
DP83826E Order now Single     10/100     MII, RMII     3.3     1.8
3.3    
150       Single supply, Low power, WoL, EEE, Cable diagnostics, 25-MHz clock out, Low latency, basic and enhanced modes     Catalog     -40 to 105     VQFN | 32     32VQFN: 25 mm2: 5 x 5 (VQFN | 32)    
DP83826I Samples not available   10/100     MII
RMII    
3.3     1.8
3.3    
150       Single supply
Low power
WoL
EEE
Cable diagnostice
25-MHz clock out, Low latency, basic and enhanced modes, Industrial fieldbus ready    
Catalog     -40 to 85     VQFN | 32     32VQFN: 25 mm2: 5 x 5 (VQFN | 32)