SPRS950F December 2015 – May 2019 DRA744 , DRA745 , DRA746 , DRA750 , DRA756
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 5-13 summarizes the DC electrical characteristics for IHHV1833 Buffers.
PARAMETER | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|
Signal Names in MUXMODE 0: porz / rtc_iso / rtc_porz / wakeup [3:0]; | ||||||
Balls: F22 / AF14 / AB17 / AD17 / AC17 / AB16 / AC16; | ||||||
1.8-V Mode | ||||||
VIH | Input high-level threshold | 1.2 | V | |||
VIL | Input low-level threshold | 0.4 | V | |||
VHYS | Input hysteresis voltage | 40 | mV | |||
IIN | Input current at each I/O pin | 0.02 | 1 | µA | ||
CPAD | Pad capacitance (including package capacitance) | 1 | pF | |||
3.3-V Mode | ||||||
VIH | Input high-level threshold | 1.2 | V | |||
VIL | Input low-level threshold | 0.4 | V | |||
VHYS | Input hysteresis voltage | 40 | mV | |||
IIN | Input current at each I/O pin | 5 | 8 | µA | ||
CPAD | Pad capacitance (including package capacitance) | 1 | pF |