SPRS950F December 2015 – May 2019 DRA744 , DRA745 , DRA746 , DRA750 , DRA756
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MMC1 interface is compliant with the SD Standard v3.01 and it supports the following SD Card applications:
NOTE
For more information, see the eMMC/SD/SDIO chapter of the Device TRM.