SLVSF30A October 2019 – October 2021 DRV10982-Q1
PRODUCTION DATA
The recommended operation voltage of the DRV10982-Q1 device is from 6.2 V to 28 V. The device is able to drive the motor within this VCC range.
In the load dump condition, VCC can rise up to 45 V. Once the DRV10982-Q1 device detects that VCC is higher than VOV_R , it stops driving the motor and protects its own circuitry. When VCC drops below VOV_F, the DRV10982-Q1 device continues to operate the motor based on the user’s command.