SLOS879B April 2014 – September 2016 DRV2625
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply Voltage | VDD | –0.3 | 6 | V |
Input voltage | NRST | –0.3 | 6 | V |
SDA | –0.3 | 6 | V | |
SCL | –0.3 | 6 | V | |
TRIG/INTZ | –0.3 | 6 | V | |
Operating free-air temperature range, TA | –40 | 85 | °C | |
Operating junction temperature range, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | –1500 | 1500 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | –500 | 500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Supply voltage | 2.7 | 5.5 | V | |
RL | Load impedance | 8 | Ω | ||
CL | Load capacitance | 100 | pF | ||
ƒ(LRA) | LRA frequency | 45 | 300 | Hz |
THERMAL METRIC(1) | DRV2625 | UNIT | |
---|---|---|---|
DSBGA | |||
9 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 107 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 0.9 | °C/W |
RθJB | Junction-to-board thermal resistance | 18.1 | °C/W |
ψJT | Junction-to-top characterization parameter | 3.8 | °C/W |
ψJB | Junction-to-board characterization parameter | 18.1 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
V(REG) | Voltage at the REG pin | 1.84 | V | |||
IIL | Digital low-level input current | NRST, TRIG/INTZ, SDA, SCL VDD = 5.5 V, VI = 0 V |
100 | nA | ||
IIH | Digital high-level input current | SDA, SCL VDD = 5.5 V, VI = VDD |
0.1 | µA | ||
NRST VDD = 5.5 V, VI = VDD |
1 | |||||
TRIG/INTZ VDD = 5.5 V, VI = VDD |
2.7 | 3.5 | ||||
VIL | Digital low-level input voltage | NRST, TRIG/INTZ, SDA, SCL | 0.4 | V | ||
VIH | Digital high-level input voltage | NRST, TRIG/INTZ, SDA, SCL | 1.41 | V | ||
VOL | Digital low-level output voltage | TRIG/INTZ, SDA 3-mA sink current |
0.4 | V | ||
RDS(on) | Drain-source on-state resistance (LS + HS) | 0.75 | Ω | |||
I(SD) | Shutdown current | V(NRST) = 0 V | 105 | 180 | nA | |
I(STBY) | Standby current | V(NRST) = VDD
In stand-by mode |
1.55 | 2 | µA | |
I(Q) | Quiescent current | V(NRST) = VDD
In idle mode - no signal |
2.5 | mA | ||
ZO(SD) | Output impedance in shutdown | OUT+ to GND, OUT– to GND | 15 | kΩ | ||
ZO(STBY) | Output impedance in standby | OUT+ to GND, OUT– to GND | 15 | kΩ | ||
ZLOAD(th) | Load impedance threshold for over-current detection | OUT+ to GND, OUT– to GND | 4 | Ω |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
ƒ(SCL) | Frequency at the SCL pin with no wait states | 400 | kHz | ||
tw(H) | Pulse duration, SCL high | 0.6 | µs | ||
tw(L) | Pulse duration, SCL low | 1.3 | µs | ||
tsu(1) | Setup time, SDA to SCL | 100 | ns | ||
th(1) | Hold time, SCL to SDA | 10 | ns | ||
t(BUF) | Bus free time between stop and start condition | 1.3 | µs | ||
tsu(2) | Setup time, SCL to start condition | 0.6 | µs | ||
th(2) | Hold time, start condition to SCL | 0.6 | µs | ||
tsu(3) | Setup time, SCL to stop condition | 0.6 | µs |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
t(on) | Device startup time | from shutdown standby | 1 | ms | ||
t(start) | Waveform startup time | from trigger to output signal | 1 | ms | ||
fO(PWM) | PWM output frequency (in OUT+ and OUT-) | 20.5 | kHz |
VDD = 3.6 V | |
VDD = 3.6 V | |
VDD = 3.6 V | |
VDD = 3.6 V | |
VDD = 3.6 V | |
VDD = 3.6 V | |
VDD = 3.6 V | |
VDD = 3.6 V | |
VDD = 3.6 V | |
VDD = 3.6 V | |
VDD = 3.6 V | |