SLOS740C May 2012 – January 2023 DRV2665
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | CHIPID[3:0] | INPUT_MUX[0] | GAIN[1:0] | ||||
RO-0 | RO-1 | RO-0 | RO-1 | R/W-0 | R/W-0 | R/W-0 |
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION | |
---|---|---|---|---|---|
7 | Reserved | ||||
6-3 | CHIPID[3:0] | RO | 5 | Identifies the device. | |
0 | DRV2660 | ||||
7 | DRV2667 | ||||
2 | INPUT_MUX | R/W | 0 | Selects the source to be played. | |
0 | Digital input source | ||||
1 | Analog input source | ||||
1-0 | GAIN[1:0] | R/W | 0 | Selects the gain for the amplifier. | |
0 | 25 V (Digital) - 28.8 dB (Analog) | ||||
1 | 50 V (Digital) - 34.8 dB (Analog) | ||||
2 | 75 V (Digital) - 38.4 dB (Analog) | ||||
3 | 100 V (Digital) - 40.7 dB (Analog) |