4 Revision History
Changes from A Revision (November 2018) to B Revision
- Changed output voltage max value from VCC + 0.3 V to 6.0 V in the Absolute Maximum Ratings tableGo
- Changed TA = –40℃ to +150℃ min and max values in Magnetic Characteristics tableGo
- Added TA = –40℃ to +125℃ limits to the Magnetic Characteristics tableGo
Changes from * Revision (September 2018) to A Revision
- Changed maximum temperature inside the motor from 125°C to 150°C in Table 1Go