SLVSDC7F April 2017 – February 2022 DRV5032
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Power supply voltage | VCC | –0.3 | 5.5 | V | |
Power supply voltage slew rate | VCC | Unlimited | V / µs | ||
Output voltage | OUT, OUT1, OUT2 | –0.3 | VCC + 0.3 | V | |
Output current | OUT, OUT1, OUT2 | –5 | 5 | mA | |
Magnetic flux density, BMAX | Unlimited | T | |||
Junction temperature, TJ | 105 | °C | |||
Storage temperature, Tstg | –65 | 150 | °C |