SLIS153D May 2014 – February 2023 DRV5053
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Power supply voltage | 2.5 | 38 | V | |
VOUT | Output pin voltage (OUT) | 0 | 2 | V | |
ISOURCE | Output pin current source (OUT) | 0 | 300 | µA | |
ISINK | Output pin current sink (OUT) | 0 | 2.3 | mA | |
TA | Operating ambient temperature | –40 | 125 | °C |