SLVSE39B November 2017 – July 2018 DRV8304
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The driver control register is shown in Figure 40 and described in Table 14.
Register access type: Read/Write
10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | DIS
_CPUV |
DIS
_GDF |
OTW
_REP |
PWM_MODE | 1PWM
_COM |
1PWM
_DIR |
COAST | BRAKE | CLR
_FLT |
|
R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-00b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
10 | Reserved | R/W | 0b |
Reserved |
9 | DIS_CPUV | R/W | 0b |
0b = Charge-pump undervoltage lockout fault is enabled 1b = Charge-pump undervoltage lockout fault is disabled |
8 | DIS_GDF | R/W | 0b |
0b = Gate drive fault is enabled 1b = Gate drive fault is disabled |
7 | OTW_REP | R/W | 0b |
0b = OTW is not reported on nFAULT or the FAULT bit 1b = OTW is reported on nFAULT and the FAULT bit |
6-5 | PWM_MODE | R/W | 00b |
00b = 6x PWM Mode 01b = 3x PWM mode 10b = 1x PWM mode 11b = Independent PWM mode |
4 | 1PWM_COM | R/W | 0b |
0b = 1x PWM mode uses synchronous rectification 1b = 1x PWM mode uses asynchronous rectification (diode freewheeling) |
3 | 1PWM_DIR | R/W | 0b |
In 1x PWM mode this bit is ORed with the INHC (DIR) input |
2 | COAST | R/W | 0b |
Write a 1b to this bit to put all MOSFETs in the Hi-Z state |
1 | BRAKE | R/W | 0b |
Write a 1b to this bit to turn on all three low-side MOSFETs in 1x PWM mode.
|
0 | CLR_FLT | R/W | 0b |
Write a 1b to this bit to clear latched fault bits.
|