SLVSFN2B September 2021 – February 2022 DRV8311
PRODUCTION DATA
Table 10-1 lists the example input parameters for the system design.
DESIGN PARAMETERS | REFERENCE | EXAMPLE VALUE |
---|---|---|
Supply voltage | VVM | 12 V |
Motor RMS current | IRMS | 2 A |
Motor peak current | IPEAK | 3 A |
PWM Frequency | fPWM | 50 kHz |
Slew Rate Setting | SR | 230 V/µs |
VIN_AVDD supply voltage | VVIN_AVDD | 12 V |
CSA reference voltage | VCSA_REF | 3.0 V |
System ambient temperature | TA | –20°C to +105°C |