SLVSGX4A June 2022 – October 2022 DRV8329
PRODUCTION DATA
Table 8-1 lists the recommended values of the external components for the gate driver and the buck regulator.
COMPONENTS | PIN 1 | PIN 2 | RECOMMENDED |
---|---|---|---|
CPVDD1 | PVDD | PGND | X5R or X7R, 0.1-µF, >2x PVDD-rated capacitor |
CPVDD2 | PVDD | PGND | ≥ 10 µF, >2x PVDD-rated capacitor |
CCP | CPH | CPL | X5R or X7R, 470-nF, PVDD-rated capacitor |
CGVDD | GVDD | GND | X5R or X7R, ≥10-uF, 25V-rated capacitor |
CAVDD | AVDD | AGND | X5R or X7R, ≥1-µF, 6.3-V capacitor |
CBSTx | BSTx | SHx | X5R or X7R, 1-µF (typical), 25V-rated capacitor |
RnFAULT | VCC(1) | nFAULT | Pullup resistor (10 kΩ) |
RDT | DT | AGND | Hardware interface resistor. Refer to Section 8.3.1.3.2 for the details. |