SLVSHC7 December 2023 DRV8334
PRODUCTION DATA
Overcurrent is also monitored by sensing the voltage drop across the external current sense resistor between SPx and SNx pin. If at any time the difference voltage of SPx-SNx exceeds the VSEN_OCP threshold for longer than the tOCP_DEG deglitch time, a SEN_OCP event is recognized. After detecting the SEN_OCP over current event, all of the gate driver outputs are driven low to disable the external MOSFETs and nFAULT pin is driven low. The VSENSE threshold and deglitch time are programmable. After SEN_OCP condition is cleared, the fault state remains latched and can be cleared through SPI command.