SLVSCY8B August 2015 – July 2016 DRV8870
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The DRV8870 device limits the output current based on the analog input, VREF, and the resistance of an external sense resistor on the ISEN pin according to Equation 1:
For example, if VREF = 3.3 V and a RISEN = 0.15 Ω, the DRV8870 device limits motor current to 2.2 A no matter how much load torque is applied. For guidelines on selecting a sense resistor, see the Sense Resistor section.
When ITRIP is reached, the device enforces slow current decay by enabling both low-side FETs, and it does this for a time of tOFF (typically 25 µs).
After tOFF elapses, the output is re-enabled according to the two inputs, INx. The drive time (tDRIVE) until reaching another ITRIP event heavily depends on the VM voltage, the back-EMF of the motor, and the inductance of the motor.