6.3 Recommended Operating Conditions
over operating free-air temperature range (unless otherwise noted)
|
MIN |
MAX |
UNIT |
VM |
Power supply voltage |
6.8 |
45 |
V |
VI |
Logic input voltage (IN1, IN2) |
0 |
5.5 |
V |
fPWM |
Logic input PWM frequency (IN1, IN2) |
0 |
200(2) |
kHz |
Ipeak |
Peak output current(1) |
0 |
3.6 |
A |
TA |
Operating ambient temperature(1) |
–40 |
125 |
°C |
(1) Power dissipation and thermal limits must be observed
(2) The voltages applied to the inputs should have at least 800 ns of pulse width to ensure detection. Typical devices require at least 400 ns. If the PWM frequency is 200 kHz, the usable duty cycle range is 16% to 84%.