SNLS043H May   2000  – January 2016 DS90CR216A , DS90CR286A , DS90CR286A-Q1
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
    6. 6.6 Switching Characteristics: Receiver
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagrams
    3. 7.3 Feature Description
      1. 7.3.1 LVDS Receivers
        1. 7.3.1.1 LVDS Input Termination
      2. 7.3.2 Phase Locked Loop (PLL)
      3. 7.3.3 Serial LVDS-to-Parallel LVCMOS Converter
      4. 7.3.4 LVCMOS Drivers
    4. 7.4 Device Functional Modes
      1. 7.4.1 Power Down Mode
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Cables
        2. 8.2.2.2 Bit Resolution and Operating Frequency Compatibility
        3. 8.2.2.3 Data Mapping between Receiver and Endpoint Panel Display
        4. 8.2.2.4 RSKM Interoperability
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Examples
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
    2. 11.2 Related Links
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

6 Specifications

6.1 Absolute Maximum Ratings

see (1)(2)
MIN MAX UNIT
Supply voltage (VCC) –0.3 4 V
LVCMOS output voltage –0.3 (VCC + 0.3 V) V
LVDS receiver input voltage –0.3 (VCC + 0.3 V) V
Junction temperature 150 °C
Lead temperature (soldering, 4 sec) 260 °C
Storage temperature, Tstg –65 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) If Military/Aerospace specified devices are required, please contact the TI Sales Office/Distributors for availability and specifications.

6.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge
Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±7000 V
Charged device model (CDM), per JEDEC specification JESD22-C101(2) ±700
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

6.3 Recommended Operating Conditions

MIN NOM MAX UNIT
Supply voltage (VCC) 3.0 3.3 3.6 V
Operating free air temperature (TA) –40 25 85 °C
Receiver input range  0 2.4 V
Supply noise voltage (VNOISE) 100 mVPP

6.4 Thermal Information

THERMAL METRIC(1) DS90CR286A/-Q1 DS90CR216A UNIT
DGG (TSSOP) DGG (TSSOP)
56 PINS 48 PINS
RθJA Junction-to-ambient thermal resistance 64.6 67.8 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 20.6 22.1 °C/W
RθJB Junction-to-board thermal resistance 33.3 34.8 °C/W
ψJT Junction-to-top characterization parameter 1.0 1.1 °C/W
ψJB Junction-to-board characterization parameter 33.0 34.5 °C/W
(1) For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report, SPRA953.

6.5 Electrical Characteristics

Over recommended operating supply and temperature ranges unless otherwise specified.(1)(2)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
LVCMOS DC SPECIFICATIONS (For PWR DWN Pin)
VIH High Level Input Voltage 2 VCC V
VIL Low Level Input Voltage GND 0.8 V
VCL Input Clamp Voltage ICL = −18 mA –0.79 –1.5 V
IIN Input Current V IN = 0.4 V, 2.5 V or VCC 1.8 10 μA
V IN = GND –10 0 μA
LVCMOS DC SPECIFICATIONS
VOH High Level Output Voltage IOH = −0.4 mA 2.7 3.3 V
VOL Low Level Output Voltage IOL = 2 mA 0.06 0.3 V
IOS Output Short Circuit Current VOUT = 0 V –60 –120 mA
LVDS RECEIVER DC SPECIFICATIONS
VTH Differential Input High Threshold VCM = +1.2V 100 mV
VTL Differential Input Low Threshold –100 mV
IIN Input Current VIN = +2.4V, VCC = 3.6V ±10 μA
VIN = 0V, VCC = 3.6V ±10 μA
RECEIVER SUPPLY CURRENT
ICCRW Receiver Supply Current Worst Case CL = 8 pF, Worst Case Pattern, DS90CR286A (Figure 1 Figure 2), TA=−10°C to +70°C f = 33 MHz 49 65 mA
f = 37.5 MHz 53 70 mA
f = 66 MHz 81 105 mA
ICCRW Receiver Supply Current Worst Case CL = 8 pF, Worst Case Pattern, DS90CR286A (Figure 1 Figure 2), TA=−40°C to +85°C f = 40 MHz 53 70 mA
f = 66 MHz 81 105 mA
ICCRW Receiver Supply Current Worst Case CL = 8 pF, Worst Case Pattern, DS90CR216A (Figure 1 Figure 2), TA=−10°C to +70°C f = 33 MHz 49 55 mA
f = 37.5 MHz 53 60 mA
f = 66 MHz 78 90 mA
ICCRW Receiver Supply Current Worst Case CL = 8 pF, Worst Case Pattern, DS90CR216A (Figure 1 Figure 2), TA=−40°C to +85°C f = 40 MHz 53 60 mA
f = 66 MHz 78 90 mA
ICCRZ Receiver Supply Current Power Down Power Down = Low Receiver Outputs Stay Low during Power Down Mode 10 55 μA
(1) Typical values are given for VCC = 3.3 V and TA = 25ºC.
(2) Current into device pins is defined as positive. Current out of device pins is defined as negative. Voltages are referenced to ground unless otherwise specified (except VOD and ΔV OD).

6.6 Switching Characteristics: Receiver

over operating free-air temperature range (unless otherwise noted)(1)
PARAMETER MIN TYP MAX UNIT
CLHT LVCMOS Low-to-High Transition Time (Figure 2) 2 5 ns
CHLT LVCMOS High-to-Low Transition Time (Figure 2) 1.8 5 ns
RSPos0 Receiver Input Strobe Position for Bit 0 (Figure 9, Figure 10) f = 40 MHz 1 1.4 2.15 ns
RSPos1 Receiver Input Strobe Position for Bit 1 4.5 5 5.8 ns
RSPos2 Receiver Input Strobe Position for Bit 2 8.1 8.5 9.15 ns
RSPos3 Receiver Input Strobe Position for Bit 3 11.6 11.9 12.6 ns
RSPos4 Receiver Input Strobe Position for Bit 4 15.1 15.6 16.3 ns
RSPos5 Receiver Input Strobe Position for Bit 5 18.8 19.2 19.9 ns
RSPos6 Receiver Input Strobe Position for Bit 6 22.5 22.9 23.6 ns
RSPos0 Receiver Input Strobe Position for Bit 0
(Figure 9, Figure 10)
f = 66 MHz 0.7 1.1 1.4 ns
RSPos1 Receiver Input Strobe Position for Bit 1 2.9 3.3 3.6 ns
RSPos2 Receiver Input Strobe Position for Bit 2 5.1 5.5 5.8 ns
RSPos3 Receiver Input Strobe Position for Bit 3 7.3 7.7 8 ns
RSPos4 Receiver Input Strobe Position for Bit 4 9.5 9.9 10.2 ns
RSPos5 Receiver Input Strobe Position for Bit 5 11.7 12.1 12.4 ns
RSPos6 Receiver Input Strobe Position for Bit 6 13.9 14.3 14.6 ns
RSKM RxIN Skew Margin(2) (Figure 11) f = 40 MHz 490 ps
f = 66 MHz 400 ps
RCOP RxCLK OUT Period (Figure 3) 15 T 50 ns
RCOH RxCLK OUT High Time (Figure 3) f = 40 MHz 10 12.2 ns
RCOL RxCLK OUT Low Time (Figure 3) 10 11 ns
RSRC RxOUT Setup to RxCLK OUT (Figure 3) 6.5 11.6 ns
RHRC RxOUT Hold to RxCLK OUT (Figure 3) 6 11.6 ns
RCOH RxCLK OUT High Time (Figure 3) f = 66 MHz 5 7.6 ns
RCOL RxCLK OUT Low Time (Figure 3) 5 6.3 ns
RSRC RxOUT Setup to RxCLK OUT (Figure 3) 4.5 7.3 ns
RHRC RxOUT Hold to RxCLK OUT (Figure 3) 4 6.3 ns
RCCD RxCLK IN to RxCLK OUT Delay at 25°C, VCC = 3.3 V(3) (Figure 4) 3.5 5 7.5 ns
RPLLS Receiver Phase Lock Loop Set (Figure 5) 10 ms
RPDD Receiver Power Down Delay (Figure 8) 1 μs
(1) Typical Values are given for VCC = 3.3 V and TA = 25ºC
(2) Receiver Skew Margin is defined as the valid data sampling region at the receiver inputs. This margin takes into account the transmitter pulse positions (min and max) and the receiver input setup and hold time (internal data sampling window - RSPos). This margin allows for LVDS interconnect skew, inter-symbol interference (both dependent on type/length of cable), and clock jitter (less than 250 ps).
(3) Total latency for the channel link chipset is a function of clock period and gate delays through the transmitter (TCCD) and receiver (RCCD). The total latency for the DS90CR215/DS90CR285 transmitter and DS90CR216A/DS90CR286A receiver is: (T + TCCD) + (2*T + RCCD), where T = Clock period.
DS90CR216A DS90CR286A DS90CR286A-Q1 10087302.png Figure 1. “Worst Case” Test Pattern
DS90CR216A DS90CR286A DS90CR286A-Q1 10087304.gif Figure 2. LVCMOS Output Load and Transition Times
DS90CR216A DS90CR286A DS90CR286A-Q1 10087305.png Figure 3. Setup/Hold and High/Low Times
DS90CR216A DS90CR286A DS90CR286A-Q1 10087306.png Figure 4. Clock In to Clock Out Delay
DS90CR216A DS90CR286A DS90CR286A-Q1 10087307.png Figure 5. Phase Lock Loop Set Time
DS90CR216A DS90CR286A DS90CR286A-Q1 10087309.gif Figure 6. DS90CR286A Mapping of 28 LVCMOS Parallel Data to 4D + C LVDS Serialized Data
DS90CR216A DS90CR286A DS90CR286A-Q1 10087310.gif Figure 7. DS90CR216A Mapping of 21 LVCMOS Parallel Data to 3D + C LVDS Serialized Data
DS90CR216A DS90CR286A DS90CR286A-Q1 10087308.png Figure 8. Power Down Delay
DS90CR216A DS90CR286A DS90CR286A-Q1 10087325.png Figure 9. DS90CR286A LVDS Input Strobe Position
DS90CR216A DS90CR286A DS90CR286A-Q1 10087326.png Figure 10. DS90CR216A LVDS Input Strobe Position
DS90CR216A DS90CR286A DS90CR286A-Q1 10087311.png
C—Setup and Hold Time (Internal data sampling window) defined by Rspos (receiver input strobe position) min and max

Tppos—Transmitter output pulse position (min and max)

Cable Skew—typically 10 ps–40 ps per foot, media dependent

RSKM = Cable Skew (type, length) + Source Clock Jitter (cycle to cycle)(1) + ISI (Inter-symbol interference)(2)
1. Cycle-to-cycle jitter depends on the Tx source. if a Channel Link I Source Transmitter is used, clock jitter is maintained to less than 250 ps at 66 MHz.
2. ISI is dependent on interconnect length; may be zero.
Figure 11. Receiver LVDS Input Skew Margin

6.7 Typical Characteristics

DS90CR216A DS90CR286A DS90CR286A-Q1 Typ_RxOUT_v_RxCLKOUT_66_MHz.gif Figure 12. Parallel PRBS-7 on LVCMOS Outputs at 66 MHz
DS90CR216A DS90CR286A DS90CR286A-Q1 RxOUT_Setup_to_RxCLKOUT_Time_66_MHz.gif Figure 14. Typical RxOUT Setup Time at 66 MHz
(RSRC = 7.1 ns)
DS90CR216A DS90CR286A DS90CR286A-Q1 Typ_RxOUT_Strobe_66_MHz.gif Figure 13. Typical RxOUT Strobe Position at 66 MHz
DS90CR216A DS90CR286A DS90CR286A-Q1 RxOUT_Hold_to_RxCLKOUT_Time_66_MHz.gif Figure 15. Typical RxOUT Hold Time at 66 MHz
(RHRC = 7.0 ns)