SNLS499D April 2016 – October 2019 DS90UB914A-Q1
PRODUCTION DATA.
The DES has a PDB input pin to ENABLE or power down the device. Enabling PDB on the DES will disable the link to save power. If PDB = HIGH, the DES locks to the input stream and asserts the LOCK pin (HIGH) and output valid data. When PDB = LOW, all outputs are in TRI-STATE. Please refer to Power-Up Requirements and PDB Pin for power-up requirements.