SNLS477B October   2014  – November 2018 DS90UB948-Q1

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1. 3.1 Typical Application
  4. Revision History
  5. Pin Configuration and Functions
    1.     Pin Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  DC Electrical Characteristics
    6. 6.6  AC Electrical Characteristics
    7. 6.7  Timing Requirements for the Serial Control Bus
    8. 6.8  Switching Characteristics
    9. 6.9  Timing Diagrams and Test Circuits
    10. 6.10 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  High-Speed Forward Channel Data Transfer
      2. 7.3.2  Low-Speed Back Channel Data Transfer
      3. 7.3.3  FPD-Link III Port Register Access
      4. 7.3.4  Oscillator Output
      5. 7.3.5  Clock and Output Status
      6. 7.3.6  LVCMOS VDDIO Option
      7. 7.3.7  Power Down (PDB)
      8. 7.3.8  Interrupt Pin — Functional Description and Usage (INTB_IN)
      9. 7.3.9  General-Purpose I/O (GPIO)
        1. 7.3.9.1 GPIO[3:0] and D_GPIO[3:0] Configuration
        2. 7.3.9.2 Back Channel Configuration
        3. 7.3.9.3 GPIO Register Configuration
      10. 7.3.10 SPI Communication
        1. 7.3.10.1 SPI Mode Configuration
        2. 7.3.10.2 Forward Channel SPI Operation
        3. 7.3.10.3 Reverse Channel SPI Operation
      11. 7.3.11 Backward Compatibility
      12. 7.3.12 Adaptive Equalizer
        1. 7.3.12.1 Transmission Distance
        2. 7.3.12.2 Adaptive Equalizer Algorithm
        3. 7.3.12.3 AEQ Settings
          1. 7.3.12.3.1 AEQ Start-Up and Initialization
          2. 7.3.12.3.2 AEQ Range
          3. 7.3.12.3.3 AEQ Timing
      13. 7.3.13 I2S Audio Interface
        1. 7.3.13.1 I2S Transport Modes
        2. 7.3.13.2 I2S Repeater
        3. 7.3.13.3 I2S Jitter Cleaning
        4. 7.3.13.4 MCLK
      14. 7.3.14 Repeater
        1. 7.3.14.1 Repeater Configuration
        2. 7.3.14.2 Repeater Connections
          1. 7.3.14.2.1 Repeater Fan-Out Electrical Requirements
      15. 7.3.15 Built-In Self Test (BIST)
        1. 7.3.15.1 BIST Configuration and Status
          1. 7.3.15.1.1 Sample BIST Sequence
        2. 7.3.15.2 Forward Channel and Back Channel Error Checking
      16. 7.3.16 Internal Pattern Generation
    4. 7.4 Device Functional Modes
      1. 7.4.1 Configuration Select MODE_SEL[1:0]
        1. 7.4.1.1 1-Lane FPD-Link III Input, Single Link OpenLDI Output
        2. 7.4.1.2 1-Lane FPD-Link III Input, Dual Link OpenLDI Output
        3. 7.4.1.3 2-Lane FPD-Link III Input, Dual Link OpenLDI Output
        4. 7.4.1.4 2-Lane FPD-Link III Input, Single Link OpenLDI Output
        5. 7.4.1.5 1-Lane FPD-Link III Input, Single Link OpenLDI Output (Replicate)
      2. 7.4.2 MODE_SEL[1:0]
      3. 7.4.3 OpenLDI Output Frame and Color Bit Mapping Select
    5. 7.5 Image Enhancement Features
      1. 7.5.1 White Balance
      2. 7.5.2 LUT Contents
      3. 7.5.3 Enabling White Balance
      4. 7.5.4 Adaptive Hi-FRC Dithering
    6. 7.6 Programming
      1. 7.6.1 Serial Control Bus
      2. 7.6.2 Multi-Master Arbitration Support
      3. 7.6.3 I2C Restrictions on Multi-Master Operation
      4. 7.6.4 Multi-Master Access to Device Registers for Newer FPD-Link III Devices
      5. 7.6.5 Multi-Master Access to Device Registers for Older FPD-Link III Devices
      6. 7.6.6 Restrictions on Control Channel Direction for Multi-Master Operation
    7. 7.7 Register Maps
      1. 7.7.1 DS90UB948-Q1 Registers
        1. 7.7.1.1  I2C_DEVICE_ID Register (Address = 0x0) [reset = STRAP]
          1. Table 12. I2C_DEVICE_ID Register Field Descriptions
        2. 7.7.1.2  RESET Register (Address = 0x1) [reset = 0x0]
          1. Table 13. RESET Register Field Descriptions
        3. 7.7.1.3  GENERAL_CONFIGURATION_0 Register (Address = 0x2) [reset = 0x0]
          1. Table 14. GENERAL_CONFIGURATION_0 Register Field Descriptions
        4. 7.7.1.4  GENERAL_CONFIGURATION_1 Register (Address = 0x3) [reset = 0x70]
          1. Table 15. GENERAL_CONFIGURATION_1 Register Field Descriptions
        5. 7.7.1.5  BCC_WATCHDOG_CONTROL Register (Address = 0x4) [reset = 0xFE]
          1. Table 16. BCC_WATCHDOG_CONTROL Register Field Descriptions
        6. 7.7.1.6  I2C_CONTROL_1 Register (Address = 0x5) [reset = 0x1E]
          1. Table 17. I2C_CONTROL_1 Register Field Descriptions
        7. 7.7.1.7  I2C_CONTROL_2 Register (Address = 0x6) [reset = 0x0]
          1. Table 18. I2C_CONTROL_2 Register Field Descriptions
        8. 7.7.1.8  REMOTE_ID Register (Address = 0x7) [reset = 0x0]
          1. Table 19. REMOTE_ID Register Field Descriptions
        9. 7.7.1.9  SLAVEID_0 Register (Address = 0x8) [reset = 0x0]
          1. Table 20. SLAVEID_0 Register Field Descriptions
        10. 7.7.1.10 SLAVEID_1 Register (Address = 0x9) [reset = 0x0]
          1. Table 21. SLAVEID_1 Register Field Descriptions
        11. 7.7.1.11 SLAVEID_2 Register (Address = 0xA) [reset = 0x0]
          1. Table 22. SLAVEID_2 Register Field Descriptions
        12. 7.7.1.12 SLAVEID_3 Register (Address = 0xB) [reset = 0x0]
          1. Table 23. SLAVEID_3 Register Field Descriptions
        13. 7.7.1.13 SLAVEID_4 Register (Address = 0xC) [reset = 0x0]
          1. Table 24. SLAVEID_4 Register Field Descriptions
        14. 7.7.1.14 SLAVEID_5 Register (Address = 0xD) [reset = 0x0]
          1. Table 25. SLAVEID_5 Register Field Descriptions
        15. 7.7.1.15 SLAVEID_6 Register (Address = 0xE) [reset = 0x0]
          1. Table 26. SLAVEID_6 Register Field Descriptions
        16. 7.7.1.16 SLAVEID_7 Register (Address = 0xF) [reset = 0x0]
          1. Table 27. SLAVEID_7 Register Field Descriptions
        17. 7.7.1.17 SLAVEALIAS_0 Register (Address = 0x10) [reset = 0x0]
          1. Table 28. SLAVEALIAS_0 Register Field Descriptions
        18. 7.7.1.18 SLAVEALIAS_1 Register (Address = 0x11) [reset = 0x0]
          1. Table 29. SLAVEALIAS_1 Register Field Descriptions
        19. 7.7.1.19 SLAVEALIAS_2 Register (Address = 0x12) [reset = 0x0]
          1. Table 30. SLAVEALIAS_2 Register Field Descriptions
        20. 7.7.1.20 SLAVEALIAS_3 Register (Address = 0x13) [reset = 0x0]
          1. Table 31. SLAVEALIAS_3 Register Field Descriptions
        21. 7.7.1.21 SLAVEALIAS_4 Register (Address = 0x14) [reset = 0x0]
          1. Table 32. SLAVEALIAS_4 Register Field Descriptions
        22. 7.7.1.22 SLAVEALIAS_5 Register (Address = 0x15) [reset = 0x0]
          1. Table 33. SLAVEALIAS_5 Register Field Descriptions
        23. 7.7.1.23 SLAVEALIAS_6 Register (Address = 0x16) [reset = 0x0]
          1. Table 34. SLAVEALIAS_6 Register Field Descriptions
        24. 7.7.1.24 SLAVEALIAS_7 Register (Address = 0x17) [reset = 0x0]
          1. Table 35. SLAVEALIAS_7 Register Field Descriptions
        25. 7.7.1.25 MAILBOX_18 Register (Address = 0x18) [reset = 0x0]
          1. Table 36. MAILBOX_18 Register Field Descriptions
        26. 7.7.1.26 MAILBOX_19 Register (Address = 0x19) [reset = 0x1]
          1. Table 37. MAILBOX_19 Register Field Descriptions
        27. 7.7.1.27 GPIO_9__and_GLOBAL_GPIO_CONFIG Register (Address = 0x1A) [reset = 0x0]
          1. Table 38. GPIO_9__and_GLOBAL_GPIO_CONFIG Register Field Descriptions
        28. 7.7.1.28 FREQUENCY_COUNTER Register (Address = 0x1B) [reset = 0x0]
          1. Table 39. FREQUENCY_COUNTER Register Field Descriptions
        29. 7.7.1.29 GENERAL_STATUS Register (Address = 0x1C) [reset = 0x0]
          1. Table 40. GENERAL_STATUS Register Field Descriptions
        30. 7.7.1.30 GPIO0_CONFIG Register (Address = 0x1D) [reset = 0x3]
          1. Table 41. GPIO0_CONFIG Register Field Descriptions
        31. 7.7.1.31 GPIO1_2_CONFIG Register (Address = 0x1E) [reset = 0x3]
          1. Table 42. GPIO1_2_CONFIG Register Field Descriptions
        32. 7.7.1.32 GPIO3_CONFIG Register (Address = 0x1F) [reset = 0x2]
          1. Table 43. GPIO3_CONFIG Register Field Descriptions
        33. 7.7.1.33 GPIO5_6_CONFIG Register (Address = 0x20) [reset = 0x0]
          1. Table 44. GPIO5_6_CONFIG Register Field Descriptions
        34. 7.7.1.34 GPIO7_8_CONFIG Register (Address = 0x21) [reset = 0x0]
          1. Table 45. GPIO7_8_CONFIG Register Field Descriptions
        35. 7.7.1.35 DATAPATH_CONTROL Register (Address = 0x22) [reset = 0x0]
          1. Table 46. DATAPATH_CONTROL Register Field Descriptions
        36. 7.7.1.36 RX_MODE_STATUS Register (Address = 0x23) [reset = X]
          1. Table 47. RX_MODE_STATUS Register Field Descriptions
        37. 7.7.1.37 BIST_CONTROL Register (Address = 0x24) [reset = 0x8]
          1. Table 48. BIST_CONTROL Register Field Descriptions
        38. 7.7.1.38 BIST_ERROR_COUNT Register (Address = 0x25) [reset = 0x0]
          1. Table 49. BIST_ERROR_COUNT Register Field Descriptions
        39. 7.7.1.39 SCL_HIGH_TIME Register (Address = 0x26) [reset = 0x83]
          1. Table 50. SCL_HIGH_TIME Register Field Descriptions
        40. 7.7.1.40 SCL_LOW_TIME Register (Address = 0x27) [reset = 0x84]
          1. Table 51. SCL_LOW_TIME Register Field Descriptions
        41. 7.7.1.41 DATAPATH_CONTROL_2 Register (Address = 0x28) [reset = 0x20]
          1. Table 52. DATAPATH_CONTROL_2 Register Field Descriptions
        42. 7.7.1.42 FRC_CONTROL Register (Address = 0x29) [reset = 0x0]
          1. Table 53. FRC_CONTROL Register Field Descriptions
        43. 7.7.1.43 WHITE_BALANCE_CONTROL Register (Address = 0x2A) [reset = 0x0]
          1. Table 54. WHITE_BALANCE_CONTROL Register Field Descriptions
        44. 7.7.1.44 I2S_CONTROL Register (Address = 0x2B) [reset = 0x0]
          1. Table 55. I2S_CONTROL Register Field Descriptions
        45. 7.7.1.45 PCLK_TEST_MODE Register (Address = 0x2E) [reset = 0x0]
          1. Table 56. PCLK_TEST_MODE Register Field Descriptions
        46. 7.7.1.46 DUAL_RX_CTL Register (Address = 0x34) [reset = 0x1]
          1. Table 57. DUAL_RX_CTL Register Field Descriptions
        47. 7.7.1.47 AEQ_TEST Register (Address = 0x35) [reset = 0x0]
          1. Table 58. AEQ_TEST Register Field Descriptions
        48. 7.7.1.48 MODE_SEL Register (Address = 0x37) [reset = 0x0]
          1. Table 59. MODE_SEL Register Field Descriptions
        49. 7.7.1.49 I2S_DIVSEL Register (Address = 0x3A) [reset = 0x0]
          1. Table 60. I2S_DIVSEL Register Field Descriptions
        50. 7.7.1.50 EQ_STATUS Register (Address = 0x3B) [reset = 0x0]
          1. Table 61. EQ_STATUS Register Field Descriptions
        51. 7.7.1.51 LINK_ERROR_COUNT Register (Address = 0x41) [reset = 0x3]
          1. Table 62. LINK_ERROR_COUNT Register Field Descriptions
        52. 7.7.1.52 HSCC_CONTROL Register (Address = 0x43) [reset = 0x0]
          1. Table 63. HSCC_CONTROL Register Field Descriptions
        53. 7.7.1.53 ADAPTIVE_EQ_BYPASS Register (Address = 0x44) [reset = 0x60]
          1. Table 64. ADAPTIVE_EQ_BYPASS Register Field Descriptions
        54. 7.7.1.54 ADAPTIVE_EQ_MIN_MAX Register (Address = 0x45) [reset = 0x8]
          1. Table 65. ADAPTIVE_EQ_MIN_MAX Register Field Descriptions
        55. 7.7.1.55 FPD_TX_MODE Register (Address = 0x49) [reset = X]
          1. Table 66. FPD_TX_MODE Register Field Descriptions
        56. 7.7.1.56 LVDS_CONTROL Register (Address = 0x4B) [reset = 0x0]
          1. Table 67. LVDS_CONTROL Register Field Descriptions
        57. 7.7.1.57 CML_OUTPUT_CTL1 Register (Address = 0x52) [reset = 0x0]
          1. Table 68. CML_OUTPUT_CTL1 Register Field Descriptions
        58. 7.7.1.58 CML_OUTPUT_ENABLE Register (Address = 0x56) [reset = 0x0]
          1. Table 69. CML_OUTPUT_ENABLE Register Field Descriptions
        59. 7.7.1.59 CML_OUTPUT_CTL2 Register (Address = 0x57) [reset = 0x0]
          1. Table 70. CML_OUTPUT_CTL2 Register Field Descriptions
        60. 7.7.1.60 CML_OUTPUT_CTL3 Register (Address = 0x63) [reset = 0x0]
          1. Table 71. CML_OUTPUT_CTL3 Register Field Descriptions
        61. 7.7.1.61 PGCTL Register (Address = 0x64) [reset = 0x10]
          1. Table 72. PGCTL Register Field Descriptions
        62. 7.7.1.62 PGCFG Register (Address = 0x65) [reset = 0x0]
          1. Table 73. PGCFG Register Field Descriptions
        63. 7.7.1.63 PGIA Register (Address = 0x66) [reset = 0x0]
          1. Table 74. PGIA Register Field Descriptions
        64. 7.7.1.64 PGID Register (Address = 0x67) [reset = 0x0]
          1. Table 75. PGID Register Field Descriptions
        65. 7.7.1.65 PGDBG Register (Address = 0x68) [reset = 0x0]
          1. Table 76. PGDBG Register Field Descriptions
        66. 7.7.1.66 PGTSTDAT Register (Address = 0x69) [reset = 0x0]
          1. Table 77. PGTSTDAT Register Field Descriptions
        67. 7.7.1.67 GPI_PIN_STATUS_1 Register (Address = 0x6E) [reset = 0x0]
          1. Table 78. GPI_PIN_STATUS_1 Register Field Descriptions
        68. 7.7.1.68 GPI_PIN_STATUS_2 Register (Address = 0x6F) [reset = 0x0]
          1. Table 79. GPI_PIN_STATUS_2 Register Field Descriptions
        69. 7.7.1.69 RX_ID0 Register (Address = 0xF0) [reset = 0x5F]
          1. Table 80. RX_ID0 Register Field Descriptions
        70. 7.7.1.70 RX_ID1 Register (Address = 0xF1) [reset = 0x55]
          1. Table 81. RX_ID1 Register Field Descriptions
        71. 7.7.1.71 RX_ID2 Register (Address = 0xF2) [reset = 0x48]
          1. Table 82. RX_ID2 Register Field Descriptions
        72. 7.7.1.72 RX_ID3 Register (Address = 0xF3) [reset = 0x39]
          1. Table 83. RX_ID3 Register Field Descriptions
        73. 7.7.1.73 RX_ID4 Register (Address = 0xF4) [reset = 0x32]
          1. Table 84. RX_ID4 Register Field Descriptions
        74. 7.7.1.74 RX_ID5 Register (Address = 0xF5) [reset = 0x38]
          1. Table 85. RX_ID5 Register Field Descriptions
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 FPD-Link III Interconnect Guidelines
        2. 8.2.2.2 AV Mute Prevention
        3. 8.2.2.3 Prevention of I2C Errors During Abrupt System Faults
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
    1. 9.1 Power-Up Requirements and PDB Pin
    2. 9.2 Power Sequence
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Ground
    3. 10.3 Routing FPD-Link III Signal Traces
    4. 10.4 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

I2C_CONTROL_2 Register (Address = 0x6) [reset = 0x0]

I2C_CONTROL_2 is described in Table 18.

Return to Summary Table.

Table 18. I2C_CONTROL_2 Register Field Descriptions

Bit Field Type Reset Description
7 FORWARD_CHANNEL_SEQUENCE_ERROR R 0x0 Control Channel Sequence Error Detected
This bit indicates a sequence error has been detected in forward control channel. If this bit is set, an error may have occurred in the control channel operation.
6 CLEAR_SEQUENCE_ERROR R/W 0x0 Clears the Sequence Error Detect bit
5 RESERVED R 0x0 Reserved
4-3 SDA_Output_Delay R/W 0x0 SDA Output Delay
This field configures output delay on the SDA output. Setting this value will increase output delay in units of 50ns. Nominal output delay values for SCL to SDA are:
00: 250ns
01: 300ns
10: 350ns
11: 400ns
2 LOCAL_WRITE_DISABLE R/W 0x0 Disable Remote Writes to Local Registers
Setting this bit to a 1 will prevent remote writes to local device registers from across the control channel. This prevents writes to the Deserializer registers from an I2C master attached to the Serializer. Setting this bit does not affect remote access to I2C slaves at the Deserializer.
1 I2C_BUS_TIMER_SPEEDUP R/W 0x0 Speed up I2C Bus Watchdog Timer
1: Watchdog Timer expires after approximately 50 microseconds
0: Watchdog Timer expires after approximately 1 second.
0 I2C_BUS_TIMER_DISABLE R/W 0x0 Disable I2C Bus Watchdog Timer
When the I2C Watchdog Timer may be used to detect when the I2C bus is free or hung up following an invalid termination of a transaction. If SDA is high and no signalling occurs for approximately 1 second, the I2C bus will assumed to be free. If SDA is low and no signaling occurs, the device will attempt to clear the bus by driving 9 clocks on SCL