SLVSGS4C September 2022 – December 2022 ESD1LIN24-Q1 , ESD751-Q1 , ESD761-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | DEVICE | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VRWM | Reverse stand-off voltage | –24 | 24 | V | |||
VBRF | Breakdown voltage(2) | IIO = 10 mA, IO to GND | 25.5 | 35.5 | V | ||
VBRR | Breakdown voltage(2) | IIO = –10 mA, IO to GND | –35.5 | –25.5 | V | ||
VCLAMP | Clamping voltage(2) | IPP = 4.3 A, tp = 8/20 µs, IO to GND and GND to IO | ESD1LIN24-Q1 | 37 | V | ||
IPP = 2.8 A, tp = 8/20 µs, IO to GND and GND to IO | ESD751-Q1 | 36.5 | |||||
IPP = 1.8 A, tp = 8/20 µs, IO to GND and GND to IO | ESD761-Q1 | 36.3 | |||||
VCLAMP | Clamping voltage(4) | IPP = 16 A, TLP, IO to GND and GND to IO | ESD1LIN24-Q1 | 40 | V | ||
ESD751-Q1 | 41.5 | ||||||
ESD761-Q1 | 42.5 | V | |||||
ILEAK | Leakage current | VIO = ±24 V, IO to GND | -50 | 1 | 50 | nA | |
RDYN | Dynamic resistance(4) | ESD1LIN24-Q1 | 0.5 | Ω | |||
ESD751-Q1 | 0.6 | ||||||
ESD761-Q1 | 0.53 | ||||||
CL | Line capacitance | VIO = 0 V, f = 1 MHz, Vpp = 30 mV, IO to GND | ESD1LIN24-Q1 | 2.3 | 3.8 | pF | |
ESD751-Q1 | 1.6 | 2.7 | |||||
ESD761-Q1 | 1.1 | 1.8 |