SLVSEE2A February 2018 – April 2018 ESD204
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
GND | 3 | Ground | Ground. Connect to ground |
GND | 8 | ||
IO1 | 1 | I/O | ESD protected channel. Connect to the line being protected. |
IO2 | 2 | ||
IO3 | 4 | ||
IO4 | 5 | ||
NC | 6 | NC | Not connected internally; Can be connected to line being protected for optional flow-through routing. Can also be left floating or grounded |
NC | 7 | ||
NC | 9 | ||
NC | 10 |