SNAS678C May 2018 – July 2021 HDC2080
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SOFT_RES | AMM[2] | AMM[1] | AMM[0] | HEAT_EN | DRDY/INT_EN | INT_POL | INT_MODE |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7 | SOFT_RES | R/W | 0 | 0 = Normal Operation mode, this bit is self-clear 1 = Soft Reset EEPROM value reload and registers reset |
[6:4] | AMM[2:0] | R/W | 000 | Auto Measurement Mode (AMM) 000 = Disabled. Initiate measurement via I2C 001 = 1/120Hz (1 samples every 2 minutes) 010 = 1/60Hz (1 samples every minute) 011 = 0.1Hz (1 samples every 10 seconds) 100 = 0.2 Hz (1 samples every 5 second) 101 = 1Hz (1 samples every second) 110 = 2Hz (2 samples every second) 111 = 5Hz (5 samples every second) |
3 | HEAT_EN | R/W | 0 | 0 = Heater off 1 = Heater on |
2 | DRDY/INT_EN | R/W | 0 | DRDY/INT_EN pin configuration 0 = High Z 1 = Enable |
1 | INT_POL | R/W | 0 | Interrupt polarity 0 = Active Low 1 = Active High |
0 | INT_MODE | R/W | 0 | Interrupt mode 0 = Level sensitive 1 = Comparator mode |