SBOS381E February 2007 – January 2018 INA270 , INA271
PRODUCTION DATA.
NOINDENT:
NOTE (1): NC denotes no internal connection.PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
BUF IN | 4 | Analog input | Connect to output of filter from PRE OUT |
GND | 2 | Analog | Ground |
IN– | 1 | Analog input | Connect to load side of shunt resistor |
IN+ | 8 | Analog input | Connect to supply side of shunt resistor |
NC | 7 | — | Connect to ground |
OUT | 5 | Analog output | Output voltage |
PRE OUT | 3 | Analog output | Connect to input of filter to BUF IN |
V+ | 6 | Analog input | Power supply, +2.7 V to +18 V |