SBOSA32B February 2023 – March 2024 INA296A-Q1 , INA296B-Q1
PRODUCTION DATA
The INA296x-Q1 inputs draw 35 µA (typical) bias current per input pin at common-mode voltages as high as 110 V, which enables precision current sensing on applications that require lower current leakage. Unlike many high voltage current sense amplifiers whose input bias currents are proportional to the common-mode voltage, the input bias current of the INA296x-Q1 remains constant over the entire common-mode voltage range.