SBOS894A April 2019 – June 2019 INA818
PRODUCTION DATA.
The linear input voltage range of the INA818 input circuitry extends within 1.5 V (typical) of both power supplies and maintains excellent common-mode rejection throughout this range. The common-mode range for the most common operating conditions are shown in Figure 58, Figure 53, and Figure 54. The common-mode range for other operating conditions is best calculated using the Common-Mode Input Range Calculator for Instrumentation Amplifiers.
VS = 5 V | G = 1 |
VS = ±5 V | VREF = 0 V |
VS = 5 V | G = 100 |
VS = ±15 V | VREF = 0 V |