SLLSF22G April 2018 – June 2020 ISO1410 , ISO1412 , ISO1430 , ISO1432 , ISO1450 , ISO1452
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 1 shows an overview of the options available for this family of devices.
PART NUMBER | ISOLATION | DUPLEX | DATA RATE | PACKAGE |
---|---|---|---|---|
ISO1410, ISO1410B | Reinforced, Basic | Half | 500 Kbps | 16-pin DW |
ISO1412, ISO1412B | Full | 500 Kbps | 16-pin DW | |
ISO1430, ISO1430B | Half | 12 Mbps | 16-pin DW | |
ISO1432, ISO1432B | Full | 12 Mbps | 16-pin DW | |
ISO1450, ISO1450B | Half | 50 Mbps | 16-pin DW | |
ISO1452, ISO1452B | Full | 50 Mbps | 16-pin DW |