SLLSF22G April 2018 – June 2020 ISO1410 , ISO1412 , ISO1430 , ISO1432 , ISO1450 , ISO1452
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ISO1410_ISO1412 | ||||||
PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 5.5 V, TJ = 150°C, A-B load = 54 Ω ||50pF, Load on R=15pF
Input a 250kHz 50% duty cycle square wave to D pin with VDE=VCC1, VRE=GND1 |
556 | mW | ||
PD1 | Maximum power dissipation (side-1) | 28 | mW | |||
PD2 | Maximum power dissipation (side-2) | 528 | mW | |||
ISO1430_ISO1432 | ||||||
PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 5.5 V, TJ = 150°C, A-B load = 54 Ω ||50pF, Load on R=15pF
Input a 6MHz 50% duty cycle square wave to D pin with VDE=VCC1, VRE=GND1 |
352 | mW | ||
PD1 | Maximum power dissipation (side-1) | 33 | mW | |||
PD2 | Maximum power dissipation (side-2) | 319 | mW | |||
ISO1450_ISO1452 | ||||||
PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 5.5 V, TJ = 150°C, A-B load = 54 Ω ||50pF, Load on R=15pF
Input a 25MHz 50% duty cycle square wave to D pin with VDE=VCC1, VRE=GND1 |
588 | mW | ||
PD1 | Maximum power dissipation (side-1) | 49 | mW | |||
PD2 | Maximum power dissipation (side-2) | 539 | mW |