SLLSEW1 December 2016 ISO5852S-EP
PRODUCTION DATA.
To help ensure reliable operation at all data rates and supply voltages, a 0.1-μF bypass capacitor is recommended at the VCC1 input supply pin and a 1-μF bypass capacitor is recommended at the VCC2output supply pin. The capacitors should be placed as close to the supply pins as possible. The recommended placement of the capacitors is 2 mm (maximum) from the input and output power supply pins (VCC1 and VCC2).