SLLS755Q July 2006 – January 2021 ISO7220A , ISO7220B , ISO7220C , ISO7220M , ISO7221A , ISO7221B , ISO7221C , ISO7221M
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage(2), VCC1, VCC2 | ISO722xA, ISO722xB, ISO722xM | 3 | 5.5 | V | |
ISO722xC | 2.8 | 5.5 | ||||
IOH | High-level output current | –4 | mA | |||
IOL | Low-level output current | 4 | mA | |||
tui | Input pulse width(1) | ISO722xA | 1 | μs | ||
ISO722xB | 200 | ns | ||||
ISO722xC | 40 | |||||
ISO722xM | 6.67 | |||||
1/tui | Signaling rate(1) | ISO722xA | 0 | 1000 | kbps | |
ISO722xB | 0 | 5 | Mbps | |||
ISO722xC | 0 | 25 | ||||
ISO722xM | 0 | 150 | ||||
VIH | High-level input voltage | ISO722xA, ISO722xB, ISO722xC | 2 | 5.5 | V | |
VIL | Low-level input voltage | ISO722xA, ISO722xB, ISO722xC | 0 | 0.8 | V | |
VIH | High-level input voltage | ISO722xM | 0.7 VCC | VCC | V | |
VIL | Low-level input voltage | ISO722xM | 0 | 0.3 VCC | V | |
TJ | Junction temperature | –40 | 150 | °C | ||
H | External magnetic field-strength immunity per IEC 61000-4-8 and IEC 61000-4-9 certification | 1000 | A/m |