4 Revision History
Changes from Revision D (October 2020) to Revision E (August 2023)
- Changed standard name from: "DIN V VDE V 0884-11:2017-01" to: "DIN
EN IEC 60747-17 (VDE 0884-17)" throughout the documentGo
- Removed standard revision and year references from all standard
names throughout the document Go
- Updated Thermal Characteristics, Safety Limiting Values, and Thermal
Derating Curves to provide more accurate system-level thermal
calculationsGo
- Updated electrical and switching characteristics to match device
performanceGo
- Changed working voltage lifetime margin from: 87.5% to: 50%, minimum
required insulation lifetime from: 37.5 years to: 30 years and insulation
lifetime per TDDB from: 135 years to: 169 years per DIN EN IEC 60747-17 (VDE
0884-17)Go
- Changed Figure 9-8 per DIN EN
IEC 60747-17 (VDE 0884-17Go
Changes from Revision C (March 2020) to Revision D (October 2020)
- Added Functional Safety bullets in Section 1
Go
Changes from Revision B (September 2018) to Revision C (March 2020)
- Made editorial and cosmetic changes throughout the document Go
- Changed From: "Isolation Barrier Life: >40 Years" To: "
>100-year projected lifetime at 1500 VRMS working voltage" in
Section 1
Go
- Added "Up to 5000 VRMS isolation rating" in Section 1
Go
- Added "Up to 12.8 kV surge capability" in Section 1
Go
- Added "±8 kV IEC 61000-4-2 contact discharge protection across
isolation barrier" in Section 1
Go
- Changed UL certification bullet From: "5000 VRMS (DW) and
2500 VRMS (DBQ) Isolation Rating per UL 1577" To: "UL 1577 component
recognition program" in Section 1
Go
- Deleted "All Certifications Complete except CQC Approval of DBQ-16
Package Devices" bullet in Section 1
Go
- Updated list of applications in Section 2 sectionGo
- Updated Figure 3-1 to show two isolation capacitors in series per channel instead of a single
isolation capacitor Go
- Added "Contact discharge per IEC 61000-4-2" specification of ±8000 V in Section 6.2 tableGo
- Added the following table note to Data rate specification in Section 6.3 table: "100 Mbps is the maximum specified data rate, although higher data rates are possible." Go
- Changed VIORM value for DW-16 package From: "1414 VPK" To: "2121 VPK" in Section 6.6 table Go
- Changed VIOWM value for DW-16 package AC voltage From: "1000 VRMS" To: "1500 VRMS" and DC voltage From: "1414 VDC" To: "2121 VDC" in Section 6.6 table Go
- Added 'see Figure 9-8' to TEST CONDITIONS of VIOWM specification in Section 6.6
Go
- Changed VIOSM TEST CONDITIONS From: "Test method per IEC 60065" To: "Test method per IEC 62368-1" in Section 6.6 tableGo
- Updated certification information in Section 6.7 table Go
- Corrected ground symbols for "Input (Devices with F suffix)" in Section 8.4.1
Go
- Added Section 9.2.3.1 sub-section under Section 9.2.3 sectionGo
- Added 'How to use isolation to improve ESD, EFT, and Surge immunity in industrial systems' application report to Section 12.1 section Go
Changes from Revision A (May 2017) to Revision B (June 2018)
- Changed the DIN certification number and certification status
throughout the document Go
- Changed the isolation rating of the DBQ package from 2500
VRMS to 3000 VRMS
Go
- Moved the HBM and CDM values from the Features section to the ESD Ratings tableGo
- Added VTEST to the conditions for the maximum transient isolation voltage parameter in the Insulation Specifications tableGo
- Changed the value for the DBQ package from 3600 VPK to 4242 VPK throughout the documentGo
- Changed the method b1 Vini condition for apparent charge in the Insulation Specifications tableGo
Changes from Revision * (November 2016) to Revision A (May 2017)
- Updated the Safety-Related Certifications tableGo
- Changed the minimum CMTI from 40 to 85 in all Electrical Characteristics tables Go