SLLSFG1B February 2020 – December 2020 ISOW7841A-Q1
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |||||
---|---|---|---|---|---|---|---|
NAME | NO. | ||||||
ISOW7841A-Q1 | |||||||
GND1 | 2, 8 | — | Ground connection for VCC | ||||
GND2 | 9, 15 | — | Ground connection for VISO | ||||
INA | 3 | I | Input channel A | ||||
INB | 4 | I | Input channel B | ||||
INC | 5 | I | Input channel C | ||||
IND | 11 | I | Input channel D | ||||
NC | 7 | — | Not connected | ||||
OUTA | 14 | O | Output channel A | ||||
OUTB | 13 | O | Output channel B | ||||
OUTC | 12 | O | Output channel C | ||||
OUTD | 6 | O | Output channel D | ||||
SEL | 10 | I | VISO selection pin. VISO = 5 V when SEL shorted to VISO. VISO = 3.3 V, when SEL shorted to GND2 or when left floating. For more information see Section 9.4. | ||||
VCC | 1 | — | Supply voltage | ||||
VISO | 16 | — | Isolated supply voltage determined by SEL pin |