SWRS298A December 2022 – March 2024 IWRL6432
PRODUCTION DATA
The IWRL6432 device is a complete SOC which include mmWave front end, customer programmable MCU and analog baseband signal chain for two transmitters and three receivers. This device is applicable as a radar-on-a-chip in use-cases with quality provision for memory, processing capacity and application code size. Use-cases include cost-effective industrial radar sensing applications. Examples are:
• Industrial-level sensing
• Industrial automation sensor fusion with radar
• Traffic intersection monitoring with radar
• Industrial radar-proximity monitoring
• People counting
• Gesturing
In terms of scalability, the IWRL6432 device could be paired with a low-end external MCU to address more complex applications that might require additional memory for a larger application software footprint and faster interfaces.