SNVSBF4 November 2019 LDC1001-Q1
PRODUCTION DATA.
To calculate the value for the Rp_MAX register, use the following value: Rp at 8 mm is 12.5 kΩ, 12500 × 2 = 25000. Then 27.704 kΩ is the nearest value larger than 25 kΩ. Referring to Table 3, this value corresponds to a Rp_MAX value of 0x12.
To calculate the value for the Rp_MAX register, use the following value: Rp at 1 mm is 5 kΩ, 5000 / 2 = 2500. Then 2.394 kΩ is the nearest value lower than 2.5 kΩ. Referring to Table 4, this value corresponds to Rp_MIN value of 0x3B.