SNVSCL0 November 2023 LM25185-Q1
PRODUCTION DATA
The LM25185-Q1 is a primary-side regulated (PSR) flyback controller with high efficiency over a wide input voltage range of 4.5 V to 42 V. The isolated output voltage is sampled from the primary-side flyback voltage, eliminating the need for an optocoupler, voltage reference, or third winding from the transformer for output voltage regulation.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE (NOM) |
---|---|---|---|
LM25185-Q1 | PWP (HTSSOP, 14) |
5.00 mm × 6.40 mm |
5.00 mm × 4.40 mm |