SNVS209G November 2002 – May 2019 LM2733
PRODUCTION DATA.
The device input voltage range is 2.7 V to 14 V.
The voltage on the shutdown pin should not exceed the voltage on the VIN pin. For applications that do not require a shutdown function the shutdown pin may be connected to the VIN pin. In this case a 47-KΩ resistor is recommended to be connected between these pins.