SNVSB52A September 2018 – August 2021 LM34936
PRODUCTION DATA
PGOOD is an open drain output that is pulled low when the voltage at the FB pin is outside -9% / +10% of the nominal VREF. The PGOOD internal N-Channel MOSFET pull-down strength is typically 4.2 mA. This pin can be connected to a voltage supply of up to 8 V through a pull-up resistor.