SNVSA46B June 2014 – January 2018 LM46001
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SW (SW PIN) | ||||||
tON-MIN(1) | Minimum high side MOSFET ON-time | 125 | 165 | ns | ||
tOFF-MIN(1) | Minimum high side MOSFET OFF-time | 200 | 250 | ns | ||
OSCILLATOR (SW PINS AND SYNC PIN) | ||||||
FOSC-DEFAULT | Oscillator default frequency | RT pin open circuit | 445 | 500 | 570 | kHz |
FADJ | Minimum adjustable frequency | With 1% resistors at RT pin | 200 | kHz | ||
Maximum adjustable frequency | 2200 | kHz | ||||
Frequency adjust accuracy | 10% | |||||
VSYNC-HIGH | Sync clock high level threshold | 2 | V | |||
VSYNC-LOW | Sync clock low level threshold | 0.4 | V | |||
DSYNC-MAX | Sync clock maximum duty cycle | 90% | ||||
DSYNC-MIN | Sync clock minimum duty cycle | 10% | ||||
tSYNC-MIN | Minimum sync clock ON- and OFF-time | 80 | ns |