SNVS402I February 2006 – May 2021 LM5009
PRODUCTION DATA
A typical buck application circuit with the LM5009 can be summarized by the operating conditions listed in Table 8-1.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 9.5 V to 95 V |
Output voltage | 10 V |
Load current range | 50 mA to 200 mA |
Nominal switching frequency | 330 kHz |