SNVSBZ7 October 2021 LM5158 , LM51581
PRODUCTION DATA
If the EN/UVLO/SYNC pin voltage is greater than VEN and below VUVLO for longer than 1.5 µs, the device enters standby mode with the VCC regulator operational, the RT regulator operational, the SS pin grounded, and no switching. The PGOOD is activated when the VCC voltage is greater than the VCC UV threshold.