SNVSB46B September 2018 – August 2021 LM5176-Q1
PRODUCTION DATA
The LM5176-Q1 has a dual function enable and undervoltage lockout (UVLO) circuit. The EN/UVLO pin has three distinct voltage ranges: shutdown, standby, and operating (see the Section 7.4.1 section). When the EN/UVLO pin is below the standby threshold, VEN(STBY), the converter is held in a low power shutdown mode. When EN/UVLO voltage is greater than the standby threshold, VEN(STBY) but less than the operating threshold, VEN(OP), the internal bias rails and the VCC regulator are enabled but the soft-start (SS) pin is held low and the PWM controller is disabled. A pullup current IEN(STBY) is sourced out of the EN/UVLO pin in standby mode to provide hysteresis between the shutdown mode and the standby mode. When EN/UVLO is greater than the operating threshold VEN(OP) and VCC is above the undervoltage threshold VUV(VCC), the controller starts operation. A hysteresis current, ΔIHYS(OP), is sourced out of the EN/UVLO pin when the EN/UVLO input exceeds the operating threshold to provide hysteresis that prevents on/off chattering in the presence of noise with a slowly changing input voltage.
The VIN UVLO threshold is typically set by a resistor divider from VIN to AGND (Figure 7-2). The turnon threshold VIN(UV) is calculated using Equation 1 where RUV2 is the upper resistor and RUV1 is the lower resistor in the EN/UVLO resistor divider:
The hysteresis between the UVLO turnon threshold and turnoff threshold is set by the upper resistor in the EN/UVLO resistor divider and is given by: