SNVSAW8E March 2020 – April 2022 LM62440-Q1
PRODUCTION DATA
Device | Orderable Part Number | Reference Part Number | Light Load Mode | Spread Spectrum | Output Voltage | Switching Frequency |
---|---|---|---|---|---|---|
LM62440-Q1 | LM62440APPQRJRRQ1 | LM62440APP-Q1 | Pin Selectable | Pin Selectable | Adjustable | 2.1 MHz |
LM62440BPPQRJRRQ1 | LM62440BPP-Q1 | Pin Selectable | Pin Selectable | 3.3 V | 2.1 MHz | |
LM62440CPPQRJRRQ1 | LM62440CPP-Q1 | Pin Selectable | Pin Selectable | 5 V | 2.1 MHz | |
LM62440ALPQRJRRQ1 | LM62440ALP-Q1 | Pin Selectable | Pin Selectable | Adjustable | 400 kHz | |
LM62440BLPQRJRRQ1 | LM62440BLP-Q1 | Pin Selectable | Pin Selectable | 3.3 V | 400 kHz | |
LM62440CLPQRJRRQ1 | LM62440CLP-Q1 | Pin Selectable | Pin Selectable | 5 V | 400 kHz |