SNVSB55G February 2019 – September 2022 LM63615-Q1 , LM63625-Q1
PRODUCTION DATA
The LM636x5-Q1 features selectable operating modes through the SYNC/MODE input. Table 8-1 shows the selection programming. Mode changes can be made on the fly anytime after the device is powered up. It is not recommended that this input be allowed to float, however, an internal 100 kΩ pulls the input to ground if left floating. The value of this internal resistor and the logic thresholds for this input can be found in Section 7.4. See Section 8.4 for details of the operating modes.
SYNC/MODE INPUT | MODE |
---|---|
VCC | FPWM |
AGND | AUTO |
Synchronizing clock | FPWM; synchronized to external clock |
Float (not recommended) | AUTO |