SNVSBK9D November 2019 – September 2022 LM63635-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY VOLTAGE (VIN PIN) | ||||||
ISUPPLY | Input supply current when in regulation | VIN = 12 V, VOUT = 3.3 V, IOUT = 0 A, RFBT = 1 MΩ | 23 | µA | ||
VDROP | Dropout voltage; (VIN – VOUT) | VOUT = 5 V, IOUT = 1 A, FSW = 1850 kHz | 0.95 | V | ||
VDROP | Dropout voltage; (VIN – VOUT) | VOUT = 5 V, IOUT = 1 A, VOUT - 1% of regulation, FSW = 140 kHz | 150 | mV | ||
DMAX | Maximum switch duty cycle (2) | VIN = VOUT = 12 V, IOUT = 1 A | 98 | % | ||
VOLTAGE REFERENCE (FB PIN) | ||||||
VOUT (1) | VOUT = 5 V | VIN = 7 V to 30 V, IOUT = 1 A to full load, CCM | –1.5 | 1.5 | % | |
VOUT = 5 V | VIN = 7 V to 30 V, IOUT = 0 A to full load, AUTO mode | –1.5 | 2.5 | % | ||
VOUT (1) | VOUT = 3.3 V | VIN = 3.8 V to 30 V, IOUT = 1 A to full load, CCM | –1.5 | 1.5 | % | |
VOUT = 3.3 V | VIN = 3.8 V to 30 V, IOUT = 0 A to full load, AUTO mode | –1.5 | 2.5 | % | ||
tSYNC-L | Delay from sync clock staying low to PFM entry | 100 | ns | |||
tSYNC-H | Delay from sync clock staying high to default frequency | 100 | ns | |||
THERMAL SHUTDOWN | ||||||
TSD | Thermal shutdown temperature | Shutdown temperature | 155 | 163 | 175 | °C |
TSDR | Thermal shutdown temperature | Recovery temperature | 150 | °C |