SNLS558C April 2017 – May 2020 LMH0397
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage (VIN, VDD_CDR) | –0.5 | 2.75 | V | |
Input voltage for 4-level pins | –0.5 | 2.75 | V | |
Input or output voltage for 2-level control pins | –0.5 | 2.75 | V | |
SMBus input or output voltage (SDA, SCL) | –0.5 | 4 | V | |
SPI input or output voltage (SS_N, MISO, MOSI, and SCK) | –0.5 | 2.75 | V | |
High-speed input or output voltage (IN0±, SDI_IO±, OUT0±, SDI_OUT±) | –0.5 | 2.75 | V | |
Input current (IN0±, SDI_IO±) | –30 | 30 | mA | |
Operating junction temperature | 125 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |