SBOS849B December 2017 – February 2019 LMH5401-SP
PRODUCTION DATA.
The LMH5401-SP can be used with either split or single-ended power supplies. The ideal supply voltage is a
5-V total supply, split around the desired common-mode of the output signal swing. For example, if the LMH5401-SP is used to drive an ADC with a 1-V input common mode, then the ideal supply voltages are 3.5 V and –1.5 V. The GND pin can then be connected to the system ground and the PD pin is ground referenced.