SNAS579G March 2012 – December 2014 LMK00105
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Vdd | Core Supply Voltage | –0.3 | 3.6 | V |
Vddo | Output Supply Voltage | –0.3 | 3.6 | V |
VIN | Input Voltage | –0.3 | Vdd + 0.3 | V |
TL | Lead Temperature (solder 4 s) | 260 | °C | |
TJ | Junction Temperature | 125 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |