SNAS822B september 2021 – june 2023 LMK1D2102 , LMK1D2104
PRODUCTION DATA
The LMK1D210x inputs can be interfaced with LVDS, LVPECL, HCSL or LVCMOS drivers.
LVDS drivers can be connected to LMK1D210x inputs with DC- and AC-coupling as shown Figure 9-3 and Figure 9-4 (respectively).
Figure 9-5 shows how to connect LVPECL inputs to the LMK1D210x. The series resistors are required to reduce the LVPECL signal swing if the signal swing is >1.6 VPP.
Figure 9-6 illustrates how to couple a LVCMOS clock input to the LMK1D210x directly.
Unused inputs can be left floating thus reducing the need for additional components.