SNAS751 December 2023 LMK5C33414A
PRODUCTION DATA
The differential HSDS driver can be programmed to achieve VOD swing (single-ended peak-to-peak amplitude) compatible with LVDS, CML, LVPECL and other differential receivers. VOD ranges from 0.4 V to 1 V with a step size of roughly 100 mV. The HSDS driver can be DC-coupled or AC-coupled. There are two common-mode options for each of the VOD settings. See the Electrical Characteristics table for more information.
The traditional HCSL output driver is PCIe compliant and requires 50-Ω external termination. TI recommends placing the termination close to the receiver side.