SNVS814B June 2012 – June 2019 LMR10530
PRODUCTION DATA.
VIN = 5 V | VOUT = 3.3 V | IOUT = 3 A |
DEVICE ID | DEVICE VALUE | MANUFACTURER | DEVICE NUMBER |
---|---|---|---|
U1 | 3-A buck regulator | TI | LMR10530Y |
C1, Input Capacitor | 22 µF, 6.3 V, X5R | TDK | C3216X5R0J226M |
C2, Output Capacitor | 47 µF, 6.3 V, X5R | TDK | C3216X5R0J476M |
C3, Bypass Capacitor | 0.22 µF, 10 V, X7R | Murata | GRM216R71A224KC01D |
CFF, Feedforward Capacitor | 47 nF, 10 V, X7R | AVX | 0805ZC473JAZ2A |
D1, Catch Diode | Schottky, 0.43 V at 3 A, VR= 30 V | Vishay | SSA33L-E3/61T |
L1 | 1 µH, 4 A | Taiyo Yuden | NP04SZB1R0N |
R1 | 10.2 kΩ, 1% | Vishay | CRCW080510K2FKEA |
R2 | 2.26 kΩ, 1% | Vishay | CRCW08052K26FKEA |
R3 | 10 Ω, 1% | Vishay | CRCW080510R0FKEA |