SBOS923H december 2017 – april 2023 LMV321A , LMV324A , LMV358A
PRODUCTION DATA
The LMV3xxA family includes single - (LMV321A), dual - (LMV358A) , and quad-channel (LMV324A) low-voltage (2.5 V to 5.5 V) operational amplifiers (op amps) with rail-to-rail output swing capabilities. These op amps provide a cost-effective solution for space-constrained applications such as large appliances, smoke detectors, and personal electronics where low-voltage operation and high capacitive-load drive are required. The capacitive-load drive of the LMV3xxA family is 500 pF, and the resistive open-loop output impedance makes stabilization easier with much higher capacitive loads. These op amps are designed specifically for low-voltage operation (2.5 V to 5.5 V) with performance specifications similar to the LMV3xx devices.
The robust design of the LMV3xxA family simplifies circuit design. The op amps feature unity-gain stability, an integrated RFI and EMI rejection filter, and no-phase reversal in overdrive conditions.
The LMV3xxA family is available in industry-standard packages such as SOIC, MSOP, SOT-23, and TSSOP packages.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
LMV321A | DBV (SOT-23, 5) | 1.60 mm × 2.90 mm |
DCK (SC70, 5) | 1.25 mm × 2.00 mm | |
LMV358A | D (SOIC, 8) | 3.91 mm × 4.90 mm |
DGK (VSSOP, 8) | 3.00 mm × 3.00 mm | |
PW (TSSOP, 8) | 3.00 mm × 4.40 mm | |
DDF (SOT-23, 8) | 3.00 mm × 3.00 mm | |
LMV324A | D (SOIC, 14) | 8.65 mm × 3.91 mm |
DYY (SOT-23, 14) | 4.20 mm × 1.90 mm | |
PW (TSSOP, 14) | 4.40 mm × 5.00 mm |