SNVS677H May 2011 – October 2023 LMZ10501
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The detailed design procedure is based on the required input and output voltage specifications for the design. The input voltage range of the LMZ10501 is 2.7V to 5.5V. The output voltage range is 0.6V to 3.6V. The output current capability is 1A.